********************************************************** * * BC807_40H * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 250 - 600 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 40/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807_40H 1 2 3 Q1 1 2 3 MAIN 0.7241 Q2 11 2 3 MAIN 0.2759 RQ 1 11 15.88 * .MODEL MAIN PNP + IS = 1.419E-013 + NF = 0.9636 + ISE = 4.613E-014 + NE = 1.583 + BF = 541 + IKF = 0.331 + VAF = 27.34 + NR = 0.9629 + ISC = 1.353E-014 + NC = 1.366 + BR = 32.45 + IKR = 0.1039 + VAR = 13.26 + RB = 35 + IRB = 0.0025 + RBM = 0.7 + RE = 0.07528 + RC = 0.09864 + XTB = 1.974 + EG = 1.11 + XTI = 8.377 + CJE = 4.547E-011 + VJE = 0.6642 + MJE = 0.38 + TF = 8.5E-010 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 1.95E-011 + VJC = 0.5518 + MJC = 0.45 + XCJC = 0.459 + TR = 2.35E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .ENDS *