********************************************************** * * BC807_25LW * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 48/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807_25LW 1 2 3 Q1 1 2 3 MAIN 0.9306 Q2 11 2 3 MAIN 0.06942 RQ 11 1 50.53 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 5.878E-014 + NF = 0.9745 + ISE = 2.667E-014 + NE = 1.492 + BF = 280 + IKF = 0.4297 + VAF = 29.81 + NR = 0.9743 + ISC = 2.294E-014 + NC = 1.174 + BR = 27.66 + IKR = 0.5785 + VAR = 25 + RB = 200 + IRB = 2E-005 + RBM = 1 + RE = 0.3749 + RC = 0.1213 + XTB = 1.866 + EG = 1.11 + XTI = 10.99 + CJE = 5.138E-011 + VJE = 0.655 + MJE = 0.345 + TF = 1.05E-009 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 1.686E-011 + VJC = 0.5341 + MJC = 0.36 + XCJC = 0.459 + TR = 6.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.85 .MODEL DIODE D + IS = 5.278E-016 + N = 0.9309 + BV = 1000 + IBV = 0.001 + RS = 2883 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *