********************************************************** * * BC807_16L * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 48/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807_16L 1 2 3 Q1 1 2 3 MAIN 0.9111 Q2 11 2 3 MAIN 0.08894 RQ 11 1 27.15 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.676E-014 + NF = 0.9813 + ISE = 7.921E-015 + NE = 1.335 + BF = 180 + IKF = 0.5631 + VAF = 33.8 + NR = 0.9807 + ISC = 2.73E-014 + NC = 1.133 + BR = 26.36 + IKR = 0.9621 + VAR = 25 + RB = 200 + IRB = 2E-005 + RBM = 1 + RE = 0.3164 + RC = 0.1824 + XTB = 1.774 + EG = 1.11 + XTI = 9.497 + CJE = 5.805E-011 + VJE = 0.6674 + MJE = 0.34 + TF = 1.25E-009 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 1.686E-011 + VJC = 0.5341 + MJC = 0.36 + XCJC = 0.459 + TR = 8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 3.44E-016 + N = 0.9034 + BV = 1000 + IBV = 0.001 + RS = 649.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *