********************************************************** * * BC806_25W * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 80 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC806_25W 1 2 3 Q1 1 2 3 MAIN 0.9101 Q2 11 2 3 MAIN 0.08993 RQ 1 11 70 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.188E-13 + NF = 0.9834 + ISE = 1.745E-14 + NE = 1.34 + BF = 300 + IKF = 0.38 + VAF = 38.69 + NR = 0.9833 + ISC = 1E-15 + NC = 1.214 + BR = 11.5 + IKR = 2 + VAR = 25 + RB = 20 + IRB = 0.0008 + RBM = 1.7 + RE = 0.428 + RC = 0.1589 + XTB = 1.636 + EG = 1.11 + XTI = 3.649 + CJE = 5.56E-11 + VJE = 0.8 + MJE = 0.4033 + TF = 1.1E-09 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 1.733E-11 + VJC = 0.5188 + MJC = 0.3919 + XCJC = 0.459 + TR = 4.2E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL DIODE D + IS = 4.111E-14 + N = 1.052 + BV = 1000 + IBV = 0.001 + RS = 2122 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *