********************************************************** * * BC806_16H * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 80 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC806_16H 1 2 3 Q1 1 2 3 MAIN 0.7973 Q2 11 2 3 MAIN 0.2027 RQ 1 11 28.1 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 6.685E-14 + NF = 0.9434 + ISE = 9.433E-15 + NE = 1.247 + BF = 270 + IKF = 0.3599 + VAF = 37.23 + NR = 0.9439 + ISC = 5.316E-14 + NC = 1.528 + BR = 10.5 + IKR = 4.704 + VAR = 23.29 + RB = 50 + IRB = 3E-05 + RBM = 4.5 + RE = 0.1658 + RC = 0.09159 + XTB = 1.824 + EG = 1.11 + XTI = 3.364 + CJE = 5.835E-11 + VJE = 0.6464 + MJE = 0.3328 + TF = 1.108E-09 + XTF = 1.347 + VTF = 7.237 + ITF = 0.2004 + PTF = 0 + CJC = 1.738E-11 + VJC = 0.582 + MJC = 0.4129 + XCJC = 0.459 + TR = 4.8E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.2 .MODEL DIODE D + IS = 1.48E-14 + N = 0.9696 + BV = 1000 + IBV = 0.001 + RS = 606.7 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *