*********************************************************** * * BC69PAS * * Nexperia * * Medium power PNP Transistor * IC = 1 A * VCEO = 20 V * hFE = 85 - 375 @ 1V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061D * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 06/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC69PAS 1 2 3 Q1 1 2 3 Transistor 0.9442 Q2 11 2 3 Transistor 0.05577 RQ 11 1 8.459 D1 1 2 Diode * .MODEL Transistor PNP + IS = 3.544E-013 + NF = 1 + ISE = 2.267E-014 + NE = 1.469 + BF = 335 + IKF = 1.609 + VAF = 26.54 + NR = 0.9997 + ISC = 1.009E-013 + NC = 1.392 + BR = 132 + IKR = 0.325 + VAR = 25 + RB = 14 + IRB = 0.0016 + RBM = 0.84 + RE = 0.07813 + RC = 0.06422 + XTB = 1.486 + EG = 1.11 + XTI = 5.477 + CJE = 2.038E-010 + VJE = 0.6498 + MJE = 0.3364 + TF = 9E-010 + XTF = 3.015 + VTF = 2 + ITF = 1.19 + PTF = 0 + CJC = 8.843E-011 + VJC = 0.5379 + MJC = 0.3165 + XCJC = 1 + TR = 1.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL Diode D + IS = 2.582E-016 + N = 1.905 + BV = 1000 + IBV = 0.001 + RS = 11.75 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *