*********************************************************** * * BC69_16PA * * Nexperia * * Medium power PNP Transistor * IC = 1 A * VCEO = 20 V * hFE = 100 - 250 @ 1V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BC69_16PA 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS=2.105E-13 + NF=0.9952 + ISE=3.766E-15 + NE=1.4 + BF=281.1 + IKF=2.834 + VAF=44.23 + NR=0.9869 + ISC=2.789E-11 + NC=2.447 + BR=45.67 + IKR=0.344 + VAR=7.259 + RB=1 + IRB=1E-06 + RBM=1 + RE=0.05919 + RC=0.0262 + XTB=0 + EG=1.11 + XTI=3 + CJE=2.046E-10 + VJE=0.8827 + MJE=0.448 + TF=7.919E-10 + XTF=1.397 + VTF=2.332 + ITF=0.409 + PTF=0 + CJC=1.378E-10 + VJC=0.1427 + MJC=0.3018 + XCJC=0.508 + TR=1E-32 + CJS=0 + VJS=0.75 + MJS=0.333 + FC=0.309 .ENDS *