*********************************************************** * * BC68_25PAS * * Nexperia * * Medium power NPN Transistor * IC = 2 A * VCEO = 20 V * hFE = 160 - 375 @ 1V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061D * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 13/2008 * Spicemodel does not include temperature dependency * ********************************************************** *JP# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BC68_25PAS 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.312E-013 + NF = 0.988 + ISE = 8.851E-014 + NE = 2.191 + BF = 273 + IKF = 5.5 + VAF = 50 + NR = 0.9885 + ISC = 6.808E-014 + NC = 3 + BR = 155.6 + IKR = 4 + VAR = 17 + RB = 15 + IRB = 2E-006 + RBM = 0.65 + RE = 0.073 + RC = 0.073 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.678E-010 + VJE = 0.732 + MJE = 0.3484 + TF = 5.8E-010 + XTF = 1.5 + VTF = 2.5 + ITF = 1 + PTF = 0 + CJC = 3.406E-011 + VJC = 2 + MJC = 0.3142 + XCJC = 1 + TR = 6.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.95 .MODEL DIODE D + IS = 2.702E-015 + N = 1.2 + BV = 1000 + IBV = 0.001 + RS = 0.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *