*********************************************************** * * BC52_10PAS * * Nexperia * * Medium power PNP Transistor * IC = 1 A * VCEO = 60 V * hFE = 63 - 160 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061D * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 25/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC52_10PAS 1 2 3 Q1 1 2 3 MAIN 0.7456 Q2 11 2 3 MAIN 0.2544 RQ 1 11 9 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.01E-13 + NF = 1.006 + ISE = 7.054E-15 + NE = 1.3 + BF = 157.5 + IKF = 1 + VAF = 15.62 + NR = 1.006 + ISC = 1.406E-14 + NC = 1.325 + BR = 13.46 + IKR = 0.86 + VAR = 80 + RB = 10 + IRB = 0.001 + RBM = 2.5 + RE = 0.1363 + RC = 0.006969 + XTB = 1.779 + EG = 1.11 + XTI = 5.698 + CJE = 1.049E-10 + VJE = 0.7623 + MJE = 0.3879 + TF = 1.115E-09 + XTF = 2.02 + VTF = 3.118 + ITF = 0.759 + PTF = 0 + CJC = 4.998E-11 + VJC = 0.9968 + MJC = 0.4942 + XCJC = 1 + TR = 6.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8944 .MODEL DIODE D + IS = 1.162E-15 + N = 0.9998 + BV = 1000 + IBV = 0.001 + RS = 8226 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *