*********************************************************** * * BAW56S * * Nexperia * * High-speed switching diodes * IFmax = 250mA * VRmax = 90V * VFmax = 1,25V @ IF = 150mA * IRmax = 0,5µA @ VR = 80V * * * Package pinning does not match Spice model pinning. * Package: SOT363 (SC-88) * * Package Pin 1;4: Cathode;Cathode D1;D3 * Package Pin 2;5: Cathode;Cathode D2;D4 * Package Pin 3;6: Common Anode;Common Anode D3/D4;D1/D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAW56S 1 2 R1 1 2 2.3E+9 D1 1 2 BAW56S * .MODEL BAW56S D + IS = 1.705E-9 + N = 1.71 + BV = 87 + IBV = 0.0003 + RS = 1.022 + CJO = 1.798E-12 + VJ = 1.032 + M = 0.2987 + FC = 0.5 + TT = 3.606E-9 + EG = 1.1 + XTI = 3 .ENDS *