* ******************************************* * *BAW56QA * *NXP Semiconductors * *High-speed switching diode * * *VRmax = 90V * * * *IRmax = 0,5ľA @ VR = 80V * * * * * * *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: SOT1215 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * *Extraction date (week/year): 44/2015 *Simulator: SPICE3 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .SUBCKT BAW56QA 1 2 * * The resistor R1 and the diode D2 do not * reflect physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 1 2 3.6E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 6.8E-010 + N = 1.71 + BV = 105.4 + IBV = 4E-006 + RS = 1.1 + CJO = 1.76E-012 + VJ = 1 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.5E-010 + N = 1.39 + RS = 280 .ENDS *