*********************************************************** * * BAW56M * * Nexperia * * High-speed switching diodes * IFmax = 150mA * VRmax = 90V * VFmax = 1,25V @ IF = 150mA * IRmax = 0,5µA @ VR = 80V * * * Package pinning does not match Spice model pinning. * Package: SOT883 (SC-101) * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAW56M 1 2 R1 1 2 3.001E+9 D1 1 2 BAW56M * .MODEL BAW56M D + IS = 1.001E-9 + N = 1.67 + BV = 99 + IBV = 2.5E-6 + RS = 1.21 + CJO = 1.745E-12 + VJ = 1 + M = 0.3065 + FC = 0.5 + TT = 3.606e-9 .ENDS *