* ******************************************* * *BAW156 * *NXP Semiconductors * *Low-leakage double diode * * * * * * * * * * * *VRRM = 85V *IFRM = 500mA @ tp = 1ms *trr = 0,8µs * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BAW156 D + IS=805.84E-18 + N=1.0246 + RS=50.000E-3 + IKF=362.16E-6 + CJO=1.9002E-12 + M=.35193 + VJ=1.2722 + ISR=298.95E-15 + BV=113.30 + IBV=10 + TT=1.0230E-6 *## *