* ******************************************* * *BAV99QA * *NXP Semiconductors * *Dual series high-speed switching diode * * *VRmax = 90V * * * *IRmax = 0,5ľA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1215 (DFN1010D-3) * *Package Pin 1: Anode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Cathode D1; Anode D2 *Package Pin 4: Cathode D1; Anode D2 * *Extraction date (week/year): 14/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV99QA 1 2 3 * *The resistors R1,R2 and the diodes D2, D4 *do not reflect physical devices but improve *only modeling in the reverse mode of operation. * R1 1 3 5E+009 R2 3 2 3.6E+009 D1 1 3 DIODE1 D2 1 3 DIODE2 D3 3 2 DIODE3 D4 3 2 DIODE4 * .MODEL DIODE1 D + IS = 8E-010 + N = 1.7 + BV = 130 + IBV = 5E-006 + RS = 2.6 + CJO = 4.239E-013 + VJ = 0.32 + M = 0.024 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-009 + N = 1.9 + RS = 200 .MODEL DIODE3 D + IS = 6.8E-010 + N = 1.71 + BV = 103 + IBV = 3E-005 + RS = 1.1 + CJO = 1.76E-012 + VJ = 0.9 + M = 0.22 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE4 D + IS = 1.5E-010 + N = 1.39 + RS = 280 .ENDS *