* ****************************************** * *BAV756S * *NXP Semiconductors * *High-speed switching diode * * * * * * * * * * * *VRRM = 90V *IFRM = 500mA *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: SOT363 * *Package Pin 1: Anode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Common anode D2/D3 *Package Pin 4: Cathode D3 *Package Pin 5: Anode D4 *Package Pin 6: Common cathode D1/D4 *Simulator: SPICE3 * ****************************************** * .SUBCKT BAV756S 1 2 * *The resistor R1 and the diode D12 do not reflect *physical devices. Instead they *improve modeling in the reverse *mode of operation. * R1 1 2 1E+010 D11 1 2 + DIODE1 D12 1 2 + DIODE2 .MODEL DIODE1 D + IS = 2.6E-009 + N = 1.85 + BV = 132 + IBV = 1E-007 + RS = 1.1 + CJO = 1.092E-012 + VJ = 0.94 + M = 0.08 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 1.1 + RS = 280 .ENDS