* ****************************************** * *BAV70W * *NXP Semiconductors * *High speed switching diode * * * * * * * * * * * *VRRM = 100V *IFRM = 500mA *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: SOT323SD * *Package Pin 1: Anode *Package Pin 2: Anode *Package Pin 3: Cathode * * * *Simulator: SPICE3 * ****************************************** *# .SUBCKT BAV70W 1 2 R1 1 2 5E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode *D2 do not reflect physical *devices but improve only *modeling in the reverse mode *of operation. * .MODEL DIODE1 D + IS = 3.2E-009 + N = 1.9 + BV = 145.4 + IBV = 1.218E-008 + RS = 1.1 + CJO = 5.201E-013 + VJ = 0.15 + M = 0.026 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-013 + N = 1.1 + RS = 280 .ENDS *