* ******************************************* * *BAV70SRA * *NXP Semiconductors * *Quad high-speed switching diodes * * *VRmax = 100V * *IFmax = 355mA * *IRmax = 0.5ľA @ VR = 80V * * * * * * *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: DFN1412-6 (SOT1268) * *Package Pin 1: anode D1 *Package Pin 2: anode D2 *Package Pin 3: common cathode D3,D4 *Package Pin 4: anode D3 *Package Pin 5: anode D4 *Package Pin 6: common cathode D1,D2 *Package Pin 7: common cathode D1,D2 *Package Pin 8: common cathode D3,D4 * *Extraction date (week/year): 06/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV70SRA 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * R1 1 2 5E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3.2E-009 + N = 1.85 + BV = 125.9 + IBV = 1.6E-005 + RS = 1.1 + CJO = 4.552E-013 + VJ = 0.18 + M = 0.024 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-013 + N = 1.1 + RS = 280 .ENDS *