* ******************************************* * *BAV70QB * *Nexperia * *Dual common cathode high-speed switching diode * * *VRmax = 100V * *IFmax = 350mA * *IRmax = 0,5µA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN1110D-3 (SOT8015) * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: Common Cathode * * *Extraction date (week/year): 08/2024 *Simulator: SPICE3 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .SUBCKT BAV70QB 1 2 R1 1 2 5E+09 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode *D2 do not reflect physical *devices but improve only *modeling in the reverse mode *of operation. * .MODEL DIODE1 D + IS = 3.2E-09 + N = 1.89 + BV = 128 + IBV = 5E-05 + RS = 0.8 + CJO = 4.5E-13 + VJ = 0.0001 + M = 0.01 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-13 + N = 1.1 + RS = 280 .ENDS *