* ******************************************* * *BAV70QA * *NXP Semiconductors * *Dual common cathode high-speed switching diode * * *VRmax = 100V * * * *IRmax = 0,5ľA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1215 (DFN1010D-3) * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: Common cathode *Package Pin 4: Common cathode * *Extraction date (week/year): 14/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV70QA 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * R1 1 2 5E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3.2E-009 + N = 1.85 + BV = 129 + IBV = 1.6E-005 + RS = 1.1 + CJO = 4.552E-013 + VJ = 0.156 + M = 0.025 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-013 + N = 1.1 + RS = 280 .ENDS *