*********************************************************** * * BAV70 * * Nexperia * * High-speed switching diodes * IFmax = 215mA * VRmax = 100V * VFmax = 1,25V @ IF = 150mA * IRmax = 0,5µA @ VR = 80V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect a * physical devices. Instead it improves * modeling in the reverse mode of operation. * .SUBCKT BAV70 1 2 R1 1 2 5E+009 D1 1 2 BAV70 * .MODEL BAV70 D + IS = 3.2E-009 + N = 1.85 + BV = 125.9 + IBV = 2.906E-007 + RS = 1.1 + CJO = 4.957E-013 + VJ = 0.54 + M = 0.03 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-013 + N = 1.1 + RS = 280 .ENDS *