*********************************************************** * * BAV23S * * Nexperia * * Dual high-voltage switching diodes * IFmax = 225mA * VRmax = 200V * VFmax = 1,25V @ IF = 200mA * IRmax = 100nA @ VR = 200V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Cathode/Anode D1/D2 * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect a * physical devices. Instead it improves * modeling in the reverse mode of operation. * .SUBCKT BAV23S 1 2 R1 1 2 1.622E+10 D1 1 2 BAV23S * .MODEL BAV23S D + IS = 3.648E-9 + N = 1.909 + BV = 260 + IBV = 2E-7 + RS = 0.7535 + CJO = 7.501E-13 + VJ = 0.1995 + M = 0.115 + FC = 0.5 + TT = 3.462E-8 .ENDS *