* ******************************************* * *BAV99S-Q * *Nexperia * *Low-leakage quadruple diode * * *VRmax = 75V * *IFmax = 215mA * *IRmax = 5nA @VR = 75V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT363(SC-88) * *Package Pin 1: Anode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Cathode D3; Anode D4 *Package Pin 4: Anode D3 *Package Pin 5: Cathode D4 *Package Pin 6: Cathode D1; Anode D2 * * *Extraction date (week/year): 24/2022 *Simulator: SPICE3 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .SUBCKT Zener 1 2 R1 1 2 8E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode *D2 do not reflect physical *devices but improve only *modeling in the reverse mode *of operation. * .MODEL DIODE1 D + IS = 2E-09 + N = 2.12 + BV = 113.3 + IBV = 5E-05 + RS = 0.3 + CJO = 1.9E-12 + VJ = 1.2 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-13 + N = 1.2 + RS = 280 .ENDS *