* ******************************************* * *BAV199QC * *Nexperia * *Low leakage double diode * * *VRmax = 75V * *IFmax = 320mA * *IRmax = 5nA @ VR = 75V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN1412-3 * *Package Pin 1: anode (diode1) *Package Pin 2: cathode (diode2) *Package Pin 3: anode (diode3) * *Extraction date (week/year): 20/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV199QC 1 2 R1 1 2 8E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 2E-09 + N = 2.12 + BV = 113.3 + IBV = 5E-05 + RS = 0.3 + CJO = 1.9E-12 + VJ = 1.2 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-13 + N = 1.2 + RS = 280 .ENDS *