*********************************************************** * * BAV199 * * Nexperia * * Low-leakage double diode * IFmax = 160mA * VRmax = 75V * VFmax = 1,25V @ IF = 150mA * IRmax = 5nA @ VR = 75V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Cathode D1; Anode D2 * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BAV199 D + IS=805.84E-18 + N=1.0246 + RS=50.000E-3 + IKF=362.16E-6 + CJO=1.9002E-12 + M=.35193 + VJ=1.2722 + ISR=298.95E-15 + BV=113.30 + IBV=10 + TT=1.0230E-6 .ENDS *