* ******************************************* * *BAV170QA * *NXP Semiconductors * *Dual common cathode low-leakage diode * * *VRmax = 75V * * * *IRmax = 5nA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1215 (DFN1010D-3) * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: Common cathode *Package Pin 4: Common cathode * *Extraction date (week/year): 14/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV170QA 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * R1 1 2 1E+013 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-016 + N = 1 + BV = 121 + IBV = 5E-009 + RS = 0.8 + CJO = 2E-012 + VJ = 0.74 + M = 0.34 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-014 + N = 1.6 + RS = 200 .ENDS *