*********************************************************** * * BAV103 * * Nexperia * * Single general-purpose switching diodes * IFmax = 250mA * VRmax = 200V * VFmax = 1,25V @ IF = 200mA * IRmax = 100nA @ VR = 200V * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** *********************************************************** .MODEL BAV103 D + IS=21.910E-9 + N=2.2330 + RS=1.0000E-3 + IKF=19.230E-3 + CJO=1.0300E-12 + M=.1001 + VJ=.75 + ISR=10.010E-21 + BV=293.10 + IBV=1.2930E-3 + TT=51.940E-9 .ENDS *