* ******************************************* * *BAV102 * *NXP Semiconductors * *Single general-purpose switching diode * * * * * *VFmax = 1.25V @ IF = 200mA *IRmax = 100nA @ VR = 150V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD80C * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 50/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAV102 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * R1 1 2 1E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 8E-010 + N = 1.7 + BV = 267 + IBV = 0.001 + RS = 0.5 + CJO = 9.88E-013 + VJ = 1.8 + M = 0.12 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-009 + N = 1.9 + RS = 200 .ENDS *