*********************************************************** * * BAT960 * * Nexperia * * Schottky barrier diode * IFmax = 1A * VRmax = 23V * VFmax = 550mV @ IF = 1A * IRmax = 50µA @ VR = 15V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Cathode ; Anode * Package Pin 2;5: Cathode ; Cathode * Package Pin 3;6: Anode ; Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT960 1 2 R1 1 2 2E+06 D1 1 2 BAT960 * .MODEL BAT960 D + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *