* ******************************************* * *BAT854SW * *NXP Semiconductors * *Schottky barrier (double) diodes * * * * *IFSM = 1A @ tp = 8,3ms *VF = 550mV @ IF = 100mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 * *Package Pin 1: Anode D1 *Package Pin 2: Kathode D2 *Package Pin 3: Cathode;Anode D1;D2 * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT BAT854SW 1 2 * * The Resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 9.5E+07 D1 1 2 BAT854SW * .MODEL BAT854SW D + IS = 8E-08 + N = 1.012 + BV = 45 + IBV = 0.0001 + RS = 0.8243 + CJO = 2.515E-11 + VJ = 0.4182 + M = 0.4941 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *