*********************************************************** * * BAT85 * * Nexperia * * Schottky barrier diode * IFmax = 200mA (average) * VRmax = 30V * VFmax = 400mV @ IF = 10mA * IRmax = 2µA @ VR = 25V * * * * * Package pinning does not match Spice model pinning. * Package: SOD68 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT85 1 2 D1 1 2 BAT85 R1 1 2 5.416E+7 * .MODEL BAT85 D + IS = 2.076E-7 + N = 1.023 + BV = 33 + IBV = 10E-6 + RS = 2.326 + CJO = 1.21E-11 + VJ = 0.1319 + M = 0.2904 + EG = 0.69 + XTI = 2 .ENDS *