*********************************************************** * * BAT754L * * Nexperia * * Schottky barrier triple diode * IFmax = 200mA * VRmax = 30V * VFmax = 750mV @ IF = 100mA * IRmax = 2µA @ VR = 25V * * * * Package pinning does not match Spice model pinning. * Package: SOT363 * * Package Pin 1;4: Anode ; Cathode D1;D3 * Package Pin 2;5: Anode ; Cathode D2;D2 * Package Pin 3;6: Anode ; Cathode D3;D1 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT754L 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3.558E+07 D1 1 2 BAT754L * .MODEL BAT754L D + IS = 2.993E-07 + N = 1.01 + BV = 30 + IBV = 1.5E-06 + RS = 2.734 + CJO = 9.228E-12 + VJ = 0.3033 + M = 0.4131 + FC = 0.5178 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *