* ******************************************* * *BAT754C * *NXP Semiconductors * *Schottky barrier (double) diodes * * * * *IFSM = 600mA @ tp = 8,3ms *VF = 600mV @ IF = 100mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: Cathode;Cathode D1;D2 * * * *Simulator:SPICE2 * ******************************************* *# .SUBCKT BAT754C 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3.558E+07 D1 1 2 BAT754C * .MODEL BAT754C D + IS = 2.993E-07 + N = 1.01 + BV = 30 + IBV = 1.5E-06 + RS = 2.734 + CJO = 9.228E-12 + VJ = 0.3033 + M = 0.4131 + FC = 0.5178 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *