*********************************************************** * * BAT74V * * Nexperia * * Schottky barrier double diode * IFmax = 200mA * VRmax = 30V * VFmax = 800mV @ IF = 100mA * IRmax = 2µA @ VR = 25V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Anode ; Anode D1;D2 * Package Pin 2;5: Not Connected * Package Pin 3;6: Cathode ; Cathode D2;D1 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT74V 1 2 D1 1 2 BAT74V R1 1 2 3.5E+07 * .MODEL BAT74V D + IS = 2.36E-07 + N = 1.009 + BV = 33 + IBV = 0.001 + RS = 2.633 + CJO = 9.53E-12 + VJ = 0.2034 + M = 0.3811 + FC = 0.6435 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *