* ******************************************* * *BAT721S * *NXP Semiconductors * *Schottky barrier diodes in small packages * * * * *IFSM = 1A @ tp = 8,3ms *VF = 500mV @ IF = 200mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Cathode;Anode D1;D2 * * * *Simulator: SPICE2 * ******************************************* *# * .SUBCKT BAT721S 1 2 * * The resistor does not reflect a * physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 5.9E+06 D1 1 2 BAT721S * .MODEL BAT721S D( + IS = 1.009E-06 + N = 1.017 + BV = 44 + IBV = 0.001611 + RS = 0.6578 + CJO = 3.76E-11 + VJ = 0.274 + M = 0.4381 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *