*********************************************************** * * BAT54XY * * Nexperia * * Schottky barrier quadruple diode * IFmax = 200mA * VRmax = 30V * VFmax = 400mV @ IF = 10mA * IRmax = 2µA @ VR = 25V * * * * Package pinning does not match Spice model pinning. * Package: SOT363 * * Package Pin 1;4: Anode ; Anode D1;D4 * Package Pin 2;5: Cathode ; Cathode D2;D3 * Package Pin 3;6: Anode/Cathode ; Cathode/Anode D3/D4;D1/D2 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT54XY 1 2 R1 1 2 4.795E+7 D1 1 2 BAT54XY * .MODEL BAT54XY D + IS = 2.019E-007 + N = 1.003 + BV = 33 + IBV = 1.5E-006 + RS = 2.759 + CJO = 7.258E-012 + VJ = 0.2049 + M = 0.3577 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *