*********************************************************** * * BAT54T * * Nexperia * * Single Schottky barrier diode * IFmax = 200mA * VRmax = 30V * VFmax = 400mV @ IF = 10mA * IRmax = 2µA @ VR = 25V * * * * Package pinning does not match Spice model pinning. * Package: SOT416 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT54T 1 2 D1 1 2 BAT54T R1 1 2 3.5E+07 * .MODEL BAT54T D + IS = 2.36E-07 + N = 1.009 + BV = 33 + IBV = 0.001 + RS = 2.633 + CJO = 9.53E-12 + VJ = 0.2034 + M = 0.3811 + FC = 0.6435 + EG = 0.69 + XTI = 2 .ENDS *