* ******************************************* * *BAT54QB * *Nexperia * *Schottky barrier diode * * *VRmax = 30V * * *VFmax = 800mV @ IF = 100mA *IRmax = 2ľA @ VR = 25V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN1110D-3(SOT8015, JEDEC MO340-BA) * *Package Pin 1: anode *Package Pin 2: not connected *Package Pin 3: cathode * * *Extraction date (week/year): 28/2020 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAT54QB 1 2 R1 1 2 1.8E+07 D1 1 2 + DIODE1 * *The resistor R1 does not reflect a *physical device but improves only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 2.117E-07 + N = 1 + BV = 56 + IBV = 0.0005 + RS = 2.7 + CJO = 8E-12 + VJ = 0.09 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *