*********************************************************** * * BAT54H * * Nexperia * * Schottky barrier single diode * IFmax = 200mA * VRmax = 30V * VFmax = 800mV @ IF = 100mA * IRmax = 2µA @ VR = 25V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT54H 1 2 R1 1 2 3.5E+07 D1 1 2 BAT54H * .MODEL BAT54H D + IS = 2.36E-07 + N = 1.009 + BV = 33 + IBV = 0.001 + RS = 2.633 + CJO = 9.53E-12 + VJ = 0.2034 + M = 0.3811 + FC = 0.6435 + EG = 0.69 + XTI = 2 .ENDS *