* ******************************************* * *BAT54CY * *Nexperia * *Schottky barrier double diode * * *VRmax = 30V * * *VFmax = 0,8V @ IF = 100mA *IRmax = 2µA @ VR = 25V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT363 (TSSOP6) * *Package Pin 1: anode (diode1) *Package Pin 2: anode (diode2) *Package Pin 3: common cathode (diode3,4) *Package Pin 4: anode (diode3) *Package Pin 5: anode (diode4) *Package Pin 6: common cathode (diode1,2) * *Extraction date (week/year): 09/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAT54CY 1 2 R1 1 2 1.8E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 2.11E-07 + N = 1 + BV = 56 + IBV = 0.001 + RS = 1.46 + CJO = 8E-12 + VJ = 0.09 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 3E-15 + N = 1 + RS = 100 .ENDS *