*********************************************************** * * BAT54AW * * Nexperia * * Single Schottky barrier diode * IFmax = 250mA * VRmax = 100V * VFmax = 850mV @ IF = 250mA * IRmax = 4µA @ VR = 75V * * * * Package pinning does not match Spice model pinning. * Package: SOT123F * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Anode;Anode D1;D2 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT54AW 1 2 R1 1 2 3.6E+07 D1 1 2 BAT54AW * .MODEL BAT54AW D + IS = 2.117E-07 + N = 1.016 + BV = 36 + IBV = 1.196E-06 + RS = 2.637 + CJO = 1.114E-11 + VJ = 0.2013 + M = 0.3868 + FC = 0 + TT = 7E-9 + EG = 0.69 + XTI = 2 .ENDS *