*********************************************************** * * BAT46WJ * * Nexperia * * Single Schottky barrier diode * IFmax = 250mA * VRmax = 100V * VFmax = 850mV @ IF = 250mA * IRmax = 4µA @ VR = 75V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT46WJ 1 2 R1 1 2 9E+007 D1 1 2 DIODE * .MODEL DIODE D + IS = 1.703E-007 + N = 1.06 + BV = 75 + IBV = 1.055E-006 + RS = 1.3 + CJO = 3.498E-011 + VJ = 0.4 + M = 0.5 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *