*********************************************************** * * BAT32LS * * Nexperia * * General-purpose Schottky diode * IFmax = 200mA * VRmax = 30V * VFmax = 600mV @ IF = 200mA * IRmax = 2µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: DFN1006BD-2 (SOD882BD) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAT32LS 1 2 R1 1 2 9.5E+07 D1 1 2 BAT32LS * .MODEL BAT32LS D + IS = 8E-08 + N = 1.012 + BV = 45 + IBV = 0.0001 + RS = 0.8243 + CJO = 2.515E-11 + VJ = 0.4182 + M = 0.4941 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *