*********************************************************** * * BAT17 * * Nexperia * * Schottky barrier diode * IFmax = 30mA * VRmax = 4V * VFmax = 600mV @ IF = 10A * IRmax = 1,25µA @ VR = 3V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT17 1 2 R1 1 2 6E+07 D1 1 2 BAT17 * .MODEL BAT17 D + IS = 1.419E-09 + N = 1.022 + BV = 6 + IBV = 2.45E-06 + RS = 5.112 + CJO = 7.867E-13 + VJ = 0.1043 + M = 0.1439 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *