*********************************************************** * * BAT160A * * Nexperia * * Single Schottky barrier diode * IFmax = 1A * VRmax = 60V * VFmax = 850mV @ IF = 2A * IRmax = 350µA @ VR = 60V * * * Package pinning does not match Spice model pinning. * Package: SOT223 * * Package Pin 1: Cathode D1 * Package Pin 2: Not Connected * Package Pin 3: Cathode D2 * Package Pin 4: Anode D1;D2 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAT160A 1 2 R1 1 2 1E+7 D1 1 2 BAT160A * .MODEL BAT160A D + IS = 5E-7 + N = 0.9751 + BV = 66 + IBV = 0.0004 + RS = 0.3422 + CJO = 1.75E-10 + VJ = 0.3761 + M = 0.4725 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *