******************************************* * *BAS70VY * *Nexperia * *Schottky barrier triple diode * * *VRmax = 70V * * *VFmax = 1V @ IF = 15mA *IRmax = 10µA @ VR = 70V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT363 (TSSOP6) * *Package Pin 1: anode (diode1) *Package Pin 2: anode (diode2) *Package Pin 3: anode (diode3) *Package Pin 4: cathode (diode3) *Package Pin 5: cathode (diode2) *Package Pin 6: cathode (diode1) * *Extraction date (week/year): 09/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAS70VY 1 2 R1 1 2 5E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 1E-09 + N = 0.98 + BV = 88 + IBV = 0.001 + RS = 30 + CJO = 1.8E-12 + VJ = 0.07 + M = 0.24 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-15 + N = 0.95 + RS = 10 .ENDS *