*********************************************************** * * BAS70VV * * Nexperia * * General-purpose Schottky diodes * IFmax = 70mA * VRmax = 70V * VFmax = 410mV @ IF = 1mA * IRmax = 10µA @ VR = 70V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 (BAS70-07V) * * Package Pin 1;4: Anode ; Cathode D1;D3 * Package Pin 2;5: Anode ; Cathode D2;D2 * Package Pin 3;6: Anode ; Cathode D3;D1 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAS70VV 1 2 R1 1 2 1.409E+09 D1 1 2 BAS70VV * .MODEL BAS70VV D + IS = 3.22E-09 + N = 1.018 + BV = 77 + IBV = 1.67E-07 + RS = 20.89 + CJO = 1.655E-12 + VJ = 0.349 + M = 0.3583 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *