*********************************************************** * * BAS70H * * Nexperia * * General-purpose Schottky diodes * IFmax = 70mA * VRmax = 70V * VFmax = 410mV @ IF = 1mA * IRmax = 10µA @ VR = 70V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAS70H 1 2 R1 1 2 1.409E+09 D1 1 2 BAS70H * .MODEL BAS70H D + IS = 3.22E-09 + N = 1.018 + BV = 77 + IBV = 1.67E-07 + RS = 20.89 + CJO = 1.655E-12 + VJ = 0.349 + M = 0.3583 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *