* ******************************************* * *BAS70-06W * *NXP Semiconductors * *General-purpose Schottky diodes * * * * *IFSM = 100mA @ tp = 10ms *VF = 410mV @ IF = 1mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Anode;Anode D1;D2 * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT BAS70-06W 1 2 * * The Resistor does not * reflect a physical device. * Instead it improves modeling * in the reverse mode of * operation. * R1 2 1 1.409E+09 D1 2 1 BAS70-06W * .MODEL BAS70-06W D( + IS = 3.22E-09 + N = 1.018 + BV = 77 + IBV = 1.67E-07 + RS = 20.89 + CJO = 1.655E-12 + VJ = 0.349 + M = 0.3583 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *