* ******************************************* * *BAS70-04W * *Nexperia * *General-purpose Schottky diode * * *VRmax = 70V * *IFmax = 70mA *VFmax = 410mV @ IF = 1mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC-70) * *Package Pin 1: anode (diode1) *Package Pin 2: cathode (diode2) *Package Pin 3: cathode (diode1); anode (diode2) * * *Extraction date (week/year): 26/2020 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAS70-04W 1 2 R1 1 2 3E+09 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 1E-09 + N = 0.98 + BV = 88 + IBV = 0.004 + RS = 30 + CJO = 1.8 + VJ = 0.05 + M = 0.24 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-15 + N = 0.95 + RS = 10 .ENDS *