*********************************************************** * * BAS56 * * Nexperia * * High-speed double diode * IFmax = 200mA * VRmax = 60V * VFmax = 1V @ IF = 200mA * IRmax = 100nA @ VR = 60V * * * Package pinning does not match Spice model pinning. * Package: SOT143B * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Anode D2 * Package Pin 4: Anode D1 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL BAS56 D + IS=10.825E-9 + N=1.9301 + RS=.49924 + IKF=1.4135 + CJO=994.44E-15 + M=.10001 + VJ=.69196 + ISR=1.0704E-9 + BV=113.15 + IBV=15.676E-3 + TT=5.7708E-9 .ENDS *